Synflex by Danfoss 3580 Series Thermoplastic Hydraulic Hoses (CENTER)

HOSE,THERMO,BLACK R1/R9

3580-06

Catalog item:

3580-06


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
Bend radius min (inch)2.250
Bend radius min (mm)57.150
BrandSynflex by Danfoss
Burst pressure (bar)896
Burst pressure (psi)13000
Catalog Item3580-06
ColorBlack
CompliancesSAE 100R1SAE 100R7
Conditional temp range-40F to 225F fire resistant-40F to 225F for water based
ConductivityNon-conductive
Cover materialPolyurethane (TPU)
Inside diameter (inch)0.37
Inside diameter (mm)9.40
Outside diameter (inch)0.65
Outside diameter (mm)16.51
Package formBulk
Qualified hose fittings90390A
Reinforcement materialBrass plated steel wire
Size-6
Tube wall thickness (inch)0.14
Tube wall thickness (mm)3.56
Working pressure max (bar)224
Working pressure max (psi)3250
Working temperature max (C)107
Working temperature max (F)225.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789346087
Proposition 65Cancer and Reproductive Harm