Danfoss logo
Thermoplastic hydraulic hose-product-category

Thermoplastic hydraulic hose

Customize your systems and optimize performance with our Synflex Optimum thermoplastic hydraulic hoses. Innovative thermoforming technology pioneered by Synflex provides quicker installation while reducing costs, weak points, and wasted hose.

Features and benefits

  • As little as half the weight of equivalent wire-braided rubber hoses 
  • Highly abrasion-resistant covers resist ozone, ultraviolet light, and aging 
  • Multi-line bonding and thermoforming allow tailoring to your application
  • Smaller outer diameters than rubber braided hoses with an identical inner diameter
  • Chemical compatibility not found in rubber hoses 
  • Lengths up to 500 m [1,640 ft] for the large hose sizes and up to 1,500 m [4,921 ft] for smaller sizes
  • Special hose reinforcement reduces machine noise
  • Hoses do not degrade or contaminate filters or valves
  • Better permeation resistance than rubber hydraulic hoses
  • Wide temperature ranges from -54°C to 94°C [-65°F to 201°F] 

Applications

  • Aerial lifts
  • Chemical transfer
  • Cranes
  • Forestry delimber
  • Marine steering
  • Forklifts
  • Telehandlers
  • Utility vehicles
  • General hydraulics
  • Horticulture