Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 6.000 |
| Bend radius min (mm) | 152.400 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 621 |
| Burst pressure (psi) | 9000 |
| Color | Black |
| Compliances | SAE 100R1SAE 100R7 |
| Conditional temp range | -40F to 225F fire resistant-40F to 225F for water based |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.05 |
| Outside diameter (inch) | 1.07 |
| Outside diameter (mm) | 27.18 |
| Package form | Bulk |
| Qualified hose fittings | 90390A |
| Reinforcement material | Brass plated steel wire |
| Size | -12 |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 4.06 |
| Working pressure max (bar) | 155 |
| Working pressure max (psi) | 2250 |
| Working temperature max (C) | 107 |
| Working temperature max (F) | 225.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346117 |
| Proposition 65 | Cancer and Reproductive Harm |
