Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Rescue equipment and tools |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 348 |
| Burst pressure (psi) | 5000 |
| Catalog Item | 3740-12-050BX |
| Color | Orange |
| Compliances | SAE 100R7 |
| Conditional temp range | -40F to 150F for water based |
| Conductivity | Non-conductive |
| Construction | 2 Ply braid |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink jet |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 1.07 |
| Outside diameter (mm) | 27.20 |
| Package form | Box |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | 90A |
| Reinforcement material | Fabric |
| Series | 3740 Series |
| Size | -12 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 87 |
| Working pressure max (psi) | 1250 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
