Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Burst pressure (bar) | 621 |
| Burst pressure (psi) | 9000 |
| Catalog Item | 3770-27A63 |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.82 |
| Outside diameter (mm) | 20.83 |
| Reinforcement material | Fabric |
| Series | 3770 Series |
| Size | -8 |
| Tube wall thickness (inch) | 0.32 |
| Tube wall thickness (mm) | 8.13 |
| Working pressure max (bar) | 207 |
| Working pressure max (psi) | 3000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
