Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 32.000 |
| Bend radius min (mm) | 32.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 699 |
| Burst pressure (psi) | 10140 |
| Catalog Item | 3770-27B33 |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 6.40 |
| Inside diameter (mm) | 6.40 |
| Outside diameter (inch) | 13.10 |
| Outside diameter (mm) | 13.10 |
| Reinforcement material | Fabric |
| Tube material | Polyurethane (TPU) |
| Working pressure max (bar) | 175 |
| Working pressure max (psi) | 2535 |
