
HOSE R7 NON CONDUCTIVE
37AL-04-500RC
Catalog item:
37AL-04-500RC
Recommended replacement: 37AL-04-500RC, 3TR7N-04-500RL
37AL-04-500RC
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Burst pressure (bar) | 621 |
| Burst pressure (psi) | 9000 |
| Catalog Item | 37AL-04-500RC |
| Color | Orange |
| Compliances | ANSI 92.2SAE 100R7 |
| Conditional temp range | -40F to 140F fire resistant-40F to 140F for water based |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Outside diameter (inch) | 0.49 |
| Outside diameter (mm) | 12.45 |
| Package form | Reel |
| Qualified hose fittings | 90290390890A |
| Reinforcement material | Fiberglass |
| Size | -4 |
| Tube wall thickness (inch) | 0.12 |
| Tube wall thickness (mm) | 3.05 |
| Working pressure max (bar) | 207 |
| Working pressure max (psi) | 3000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789345905 |