Synflex by Danfoss 37AL Series Thermoplastic Hydraulic Hoses (CENTER)

HOSE,THERMO 100R7 ORANGE

37AL-08

Catalog item:

37AL-08


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
Bend radius min (inch)3.000
Bend radius min (mm)76.200
BrandSynflex by Danfoss
Burst pressure (bar)621
Burst pressure (psi)9000
Catalog Item37AL-08
ColorOrange
CompliancesANSI 92.2SAE 100R7
Conditional temp range-40F to 140F fire resistant-40F to 140F for water based
ConductivityNon-conductive
Cover materialPolyurethane (TPU)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.82
Outside diameter (mm)20.83
Package formBulk
Qualified hose fittings90290390890A
Reinforcement materialFiberglass
Size-8
Working pressure max (bar)155
Working pressure max (psi)2250
Working temperature max (C)60
Working temperature max (F)140.0
Working temperature min (C)-40
Working temperature min (F)-40.0