Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Water |
| Bend radius min (inch) | 0.800 |
| Bend radius min (mm) | 20.300 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1680 |
| Burst pressure (psi) | 24400 |
| Catalog Item | 3800-02-M0076 |
| Color | Black |
| Compliances | SAE J517 |
| Conditional temp range | -40F to 150F for water based |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Polyethylene (PE) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.13 |
| Inside diameter (mm) | 3.20 |
| Length (in) | 2992.00000 |
| Length (mm) | 76000.00000 |
| Outside diameter (inch) | 0.34 |
| Outside diameter (mm) | 8.50 |
| Package form | Reel |
| Product height in | 0.130 |
| Product height mm | 3.200 |
| Product width in | 0.130 |
| Product width mm | 3.200 |
| Qualified hose fittings | 903 |
| Reinforcement material | Fabric |
| Series | 3800 Series |
| Size | -2 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 420 |
| Working pressure max (psi) | 6000 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
