Product specifications
Characteristic | Value |
|---|---|
| Application | Fire resistant fluids |
| Bend radius min (inch) | 1.570 |
| Bend radius min (mm) | 40.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 760 |
| Burst pressure (psi) | 11023 |
| Catalog Item | 3DH0-04-M0075 |
| Color | Black |
| Compliances | SAE J517 |
| Conditional temp range | -40F to 150F for water based |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink jet |
| Length (in) | 2952.00000 |
| Length (mm) | 75000.00000 |
| Outside diameter (inch) | 0.52 |
| Outside diameter (mm) | 13.10 |
| Package form | Reel |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | 903 |
| Reinforcement material | Fabric |
| Series | 3DH0 Series |
| Size | -4 |
| Tube material | PTFE |
| Working pressure max (bar) | 190 |
| Working pressure max (psi) | 2750 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |