Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 3DH0-08-M0075C |
| Series | 3DH0 Series |
| Size | -8 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
Characteristic | Value |
|---|---|
| Catalog Item | 3DH0-08-M0075C |
| Series | 3DH0 Series |
| Size | -8 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |