Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 97581 |
| Burst pressure (psi) | 140651 |
| Catalog Item | 3E80-03 |
| Color | Orange |
| Compliances | SAE 100R8 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.83 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.52 |
| Outside diameter (mm) | 13.21 |
| Package form | Bulk |
| Qualified hose fittings | 90390A90N |
| Reinforcement material | Fiberglass |
| Size | -3 |
| Working pressure max (bar) | 24395 |
| Working pressure max (psi) | 351629 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346568 |
| Proposition 65 | Cancer and Reproductive Harm |
