Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 414 |
| Burst pressure (psi) | 6000 |
| Catalog Item | 3R30-04-M0076C |
| Color | Black |
| Conductivity | Conductive |
| Construction | Multi Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.48 |
| Outside diameter (mm) | 12.19 |
| Reinforcement material | Fiber |
| Series | 3R30 Series |
| Size | -4 |
| Tube wall thickness (inch) | 0.12 |
| Tube wall thickness (mm) | 3.05 |
| Working pressure max (bar) | 103 |
| Working pressure max (psi) | 1500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
