Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Cooling mist systemsHand tools and air power toolsHospital bedsHydraulic systemsLubrication systemsPneumatic systemsPressure wash |
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 414 |
| Burst pressure (psi) | 6000 |
| Catalog Item | 3R30-04BU-1000RC |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 304.900 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.49 |
| Outside diameter (mm) | 12.45 |
| Reinforcement material | Fiber |
| Series | 3R30 Series |
| Size | -4 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 103 |
| Working pressure max (psi) | 1500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
