
Hose Thermo TwinLineBulk 3R80 1/4
3R80-04-2
Catalog item:
3R80-04-2
Recommended replacement: 3TR8-04-2-250BX
3R80-04-2
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1407 |
| Burst pressure (psi) | 20400 |
| Catalog Item | 3R80-04-2 |
| Color | Black |
| Compliances | SAE 100R8 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Package form | Bulk |
| Qualified hose fittings | 1A/Z Series crimp sleeve90H |
| Reinforcement material | Fiberglass |
| Size | -4 |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.83 |
| Working pressure max (bar) | 352 |
| Working pressure max (psi) | 5100 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |