Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Burst pressure (bar) | 1117 |
| Burst pressure (psi) | 16200 |
| Catalog Item | 3R80-06 |
| Color | Black |
| Compliances | SAE 100R8 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Outside diameter (inch) | 0.77 |
| Outside diameter (mm) | 19.56 |
| Package form | Bulk |
| Qualified hose fittings | 1A/Z Series crimp sleeve90H |
| Reinforcement material | Fiberglass |
| Size | -6 |
| Working pressure max (bar) | 279 |
| Working pressure max (psi) | 4050 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346360 |