
HOSE,THERMO 100R8 BLACK
3R80-08
Catalog item:
3R80-08
Recommended replacement: 3TR8-08-250BX
3R80-08
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 979 |
| Burst pressure (psi) | 14200 |
| Catalog Item | 3R80-08 |
| Color | Black |
| Compliances | SAE 100R8 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 304.900 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.90 |
| Outside diameter (mm) | 22.86 |
| Package form | Bulk |
| Qualified hose fittings | 1A/Z Series crimp sleeve90H |
| Reinforcement material | Fiberglass |
| Size | -8 |
| Working pressure max (bar) | 245 |
| Working pressure max (psi) | 3550 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |