Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 4.000 |
Bend radius min (mm) | 101.600 |
Brand | Synflex by Danfoss |
Burst pressure (bar) | 979 |
Burst pressure (psi) | 14200 |
Color | Black |
Compliances | SAE 100R8 |
Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
Conductivity | Conductive |
Cover material | Polyurethane (TPU) |
Fixed Length | 298.800 |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.90 |
Outside diameter (mm) | 22.86 |
Package form | Reel |
Qualified hose fittings | 1A/Z Series crimp sleeve90H |
Reinforcement material | Fiberglass |
Size | -8 |
Tube wall thickness (inch) | 0.20 |
Tube wall thickness (mm) | 5.08 |
Working pressure max (bar) | 245 |
Working pressure max (psi) | 3550 |
Working temperature max (C) | 66 |
Working temperature max (F) | 150.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |