Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High pressure hydraulic |
| Bend radius min (inch) | 6.500 |
| Bend radius min (mm) | 165.100 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 628 |
| Burst pressure (psi) | 9200 |
| Catalog Item | 3R80-12-M0061 |
| Certifications | USCG |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | -40F to 150F fire resistant |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink jet |
| Length (in) | 2402.00000 |
| Length (mm) | 61000.00000 |
| Outside diameter (inch) | 1.12 |
| Outside diameter (mm) | 28.50 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | 1A/Z Series crimp sleeve |
| Reinforcement material | Fabric |
| Series | 3R80 Series |
| Size | -12 |
| Tube material | Nylon lined |
| Tube wall thickness (inch) | 0.75 |
| Tube wall thickness (mm) | 19.05 |
| Working pressure max (bar) | 157 |
| Working pressure max (psi) | 2300 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
