
HOSE-SYN, 3R80, -16, 200FT, BX, R8
3R80-16-200BX
Catalog item:
3R80-16-200BX
Recommended replacement: 3TR8-16-200BX
3R80-16-200BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High pressure hydraulic |
| Bend radius min (inch) | 10.000 |
| Bend radius min (mm) | 254.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 560 |
| Burst pressure (psi) | 8200 |
| Catalog Item | 3R80-16-200BX |
| Certifications | USCG |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | -40F to 150F fire resistant |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Length (in) | 2400.00000 |
| Length (mm) | 60960.00000 |
| Outside diameter (inch) | 1.45 |
| Outside diameter (mm) | 36.90 |
| Package form | Box |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | 1A/Z Series crimp sleeve |
| Reinforcement material | Fabric |
| Series | 3R80 Series |
| Size | -16 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 140 |
| Working pressure max (psi) | 2050 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |