Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 3TB0-06-MLL-004 |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 9.78 |
| Outside diameter (inch) | 0.66 |
| Outside diameter (mm) | 16.76 |
| Series | 3TB0 Series |
| Tube material | Polyester (PEE) |