Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Chemical transferGeneral hydraulicsMaterial handling |
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 841 |
| Burst pressure (psi) | 12200 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.48 |
| Outside diameter (mm) | 12.19 |
| Reinforcement material | Fiber |
| Series | 3TR18CT Series |
| Size | -4 |
| Tube wall thickness (inch) | 0.23 |
| Tube wall thickness (mm) | 5.84 |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3050 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330496 |
