Synflex Optimum by Danfoss 3TR7 Series Thermoplastic Hydraulic Hoses (CENTER)

HOSE,THERMO 100R7 BLACK

3TR7-02

Catalog item:

3TR7-02


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationChemical transferGeneral hydraulicsMarine steeringMaterial handling
Bend radius min (inch)0.500
Bend radius min (mm)12.700
BrandSynflex Optimum by Danfoss
Burst pressure (bar)840
Burst pressure (psi)12200
Catalog Item3TR7-02
ColorBlack
ConductivityConductive
Construction1 Ply braid
Cover materialPolyurethane (TPU)
Fixed Length609.800
Impulse cycle (cycles)150000
Inside diameter (inch)0.12
Inside diameter (mm)3.20
Lay line styleInk transfer
Outside diameter (inch)0.33
Outside diameter (mm)8.38
Package formBulk
Reinforcement materialFabric
Series3TR7 Series
Size-2
Tube materialPolyamide (PA)
Tube wall thickness (inch)0.21
Tube wall thickness (mm)5.33
Working pressure max (bar)210
Working pressure max (psi)3050
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC810075331325
Proposition 65Cancer and Reproductive Harm