Synflex Optimum by Danfoss 3TR7 Series Thermoplastic Hydraulic Hoses (CENTER)

3TR7-05-250BC

3TR7-05-250BC


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationChemical transferGeneral hydraulicsMarine steeringMaterial handling
Bend radius min (inch)1.500
Bend radius min (mm)38.100
BrandSynflex Optimum by Danfoss
Burst pressure (bar)690
Burst pressure (psi)10000
ColorBlack
ConductivityConductive
Construction1 Ply braid
Cover materialPolyurethane (TPU)
Impulse cycle (cycles)150000
Inner_tube_typeExtruded
Inside diameter (inch)0.31
Inside diameter (mm)7.90
Lay line styleInk jet
Outside diameter (inch)0.57
Outside diameter (mm)14.48
Package formBox
Reinforcement materialFabric
Series3TR7 Series
Size-5
Tube materialPolyamide (PA)
Tube wall thickness (inch)0.16
Tube wall thickness (mm)4.06
Working pressure max (bar)175
Working pressure max (psi)2550
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0