Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transferGeneral hydraulicsMarine steeringMaterial handling |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 690 |
| Burst pressure (psi) | 10000 |
| Catalog Item | 3TR7-0500K |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 1524.400 |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Outside diameter (inch) | 0.57 |
| Package form | Bulk |
| Reinforcement material | Fabric |
| Series | 3TR7 Series |
| Size | -5 |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 175 |
| Working pressure max (psi) | 2550 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
