Synflex Optimum by Danfoss 3TR7 Series Thermoplastic Hydraulic Hoses (CENTER)

HOSE,THERMO 100R7 BLACK

3TR7-06-500RL


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationChemical transferGeneral hydraulicsMarine steeringMaterial handling
Bend radius min (inch)2.000
Bend radius min (mm)50.800
BrandSynflex Optimum by Danfoss
Burst pressure (bar)621
Burst pressure (psi)9000
Catalog Item3TR7-06-500RL
ColorBlack
Cover materialPolyurethane (TPU)
Impulse cycle (cycles)150000
Inside diameter (inch)0.39
Inside diameter (mm)9.80
Outside diameter (inch)0.65
Package formReel
Reinforcement materialFabric
Series3TR7 Series
Size-6
Tube materialPolyamide (PA)
Working pressure max (bar)157
Working pressure max (psi)2300
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC810903034343