Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 3TR7N-03 |
| Color | OrangeTransparent |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Outside diameter (inch) | 0.42 |
| Outside diameter (mm) | 10.80 |
| Series | 3TR8N Series |
| Tube material | Nylon 11 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
