Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Chemical transferGeneral hydraulicsMaterial handling |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 979 |
| Burst pressure (psi) | 14200 |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 0.914 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.90 |
| Outside diameter (mm) | 22.86 |
| Reinforcement material | Fiber |
| Series | 3TR8 Series |
| Size | -8 |
| Tube wall thickness (inch) | 0.40 |
| Tube wall thickness (mm) | 10.16 |
| Working pressure max (bar) | 245 |
| Working pressure max (psi) | 3550 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903037771 |
