Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Chemical transferGeneral hydraulicsMaterial handling |
| Bend radius min (inch) | 7.750 |
| Bend radius min (mm) | 196.850 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 565 |
| Burst pressure (psi) | 8200 |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.43 |
| Outside diameter (mm) | 36.32 |
| Reinforcement material | Fiber |
| Series | 3TR8 Series |
| Size | -16 |
| Tube wall thickness (inch) | 0.43 |
| Tube wall thickness (mm) | 10.92 |
| Working pressure max (bar) | 141 |
| Working pressure max (psi) | 2050 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
