Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex Optimum by Danfoss |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 12.90 |
| Outside diameter (inch) | 0.89 |
| Outside diameter (mm) | 22.50 |
| Series | 3TR8 Series |
| Tube material | Polyamide (PA) |