Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transferGeneral hydraulicsMobile applications |
| Bend radius min (inch) | 2.025 |
| Bend radius min (mm) | 51.435 |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure (bar) | 1117 |
| Burst pressure (psi) | 16200 |
| Catalog Item | 3TR8N-06-500RL |
| Color | Orange |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.05 |
| Reinforcement material | Fiber |
| Series | 3TR8N Series |
| Size | -6 |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 4.06 |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3050 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903035760 |
