Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 3TR8NE-08-M0076 |
| Color | OrangeTransparent |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 12.90 |
| Outside diameter (inch) | 0.89 |
| Outside diameter (mm) | 22.50 |
| Series | 3TR8N Series |
| Tube material | Polyamide (PA) |