Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Burst pressure (bar) | 2758 |
| Burst pressure (psi) | 40000 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 14.99 |
| Package form | Bulk |
| Qualified hose fittings | 90H90V9CV |
| Reinforcement material | Aramid (Kevlar) |
| Size | -4 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 689 |
| Working pressure max (psi) | 10000 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346711 |
| Proposition 65 | Cancer and Reproductive Harm |
