Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Brand | Synflex by Danfoss |
| Catalog Item | 3V10-06 |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Package form | Bulk |
| Qualified hose fittings | 90H90V9CV |
| Reinforcement material | Aramid (Kevlar) |
| Size | -6 |
| Tube material | Nylon lined |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346735 |
| Proposition 65 | Cancer and Reproductive Harm |