Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 1.500 |
Bend radius min (mm) | 38.100 |
Brand | Synflex by Danfoss |
Burst pressure (bar) | 2800 |
Burst pressure (psi) | 40611 |
Color | Black |
Conductivity | Conductive |
Construction | 4 Ply spiral |
Inside diameter (inch) | 0.19 |
Inside diameter (mm) | 4.83 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.51 |
Outside diameter (mm) | 12.95 |
Reinforcement material | Fabric |
Series | 3VE0 Series |
Size | -3 |
Working pressure max (bar) | 700 |
Working pressure max (psi) | 10153 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |