Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1400 |
| Burst pressure (psi) | 20308 |
| Catalog Item | 3VE0-04-M0076C |
| Color | Black |
| Conductivity | Conductive |
| Construction | 4 Ply spiral |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.58 |
| Outside diameter (mm) | 14.73 |
| Reinforcement material | Fabric |
| Series | 3VE0 Series |
| Size | -4 |
| Tube wall thickness (inch) | 0.17 |
| Tube wall thickness (mm) | 4.38 |
| Working pressure max (bar) | 700 |
| Working pressure max (psi) | 10153 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
