Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1400 |
| Burst pressure (psi) | 20306 |
| Catalog Item | 3VE0-0400X-007 |
| Color | Orange |
| Compliances | SAE J517 |
| Conductivity | Non-conductive |
| Construction | 4 Ply spiral |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 500.000 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 14.99 |
| Reinforcement material | Fabric |
| Series | 3VE0 Series |
| Size | -4 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 700 |
| Working pressure max (psi) | 10153 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
