Product specifications
Characteristic | Value |
|---|---|
| Application | Air |
| Bend radius min (inch) | 1.570 |
| Bend radius min (mm) | 40.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 40 |
| Burst pressure (psi) | 580 |
| Catalog Item | 4237-0830B-C |
| Color | BlackTransparent |
| Compliances | ASTM D5964 |
| Construction | Extruded |
| Cover material | Polyester (PET) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.24 |
| Inside diameter (mm) | 6.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.31 |
| Outside diameter (mm) | 7.87 |
| Package form | Bulk |
| Product height in | 0.240 |
| Product height mm | 6.000 |
| Product width in | 0.240 |
| Product width mm | 6.000 |
| Series | 4237 Series |
| Size | -8 |
| Tube material | Thermoplastic |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |