Product specifications
Characteristic | Value |
|---|---|
| Application | Air |
| Bend radius min (inch) | 2.360 |
| Bend radius min (mm) | 60.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 50 |
| Burst pressure (psi) | 725 |
| Catalog Item | 4237-1250B-C |
| Color | BlackTransparent |
| Compliances | ASTM D5964 |
| Construction | Extruded |
| Cover material | Polyester (PET) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.35 |
| Inside diameter (mm) | 9.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.47 |
| Outside diameter (mm) | 11.94 |
| Package form | Bulk |
| Product height in | 0.350 |
| Product height mm | 9.000 |
| Product width in | 0.350 |
| Product width mm | 9.000 |
| Series | 4237 Series |
| Size | -12 |
| Tube material | Thermoplastic |
| Vacuum rating (inHg) | 23 |
| Vacuum rating (mmHg) | 584.20 |
| Working pressure max (bar) | 13 |
| Working pressure max (psi) | 180 |
| Working temperature max (C) | 0 |
| Working temperature max (F) | 32.0 |
| Working temperature min (C) | 0 |
| Working temperature min (F) | 32.0 |