Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 7TS4-M040A-100 |
| Color | Black |
| Cover material | Polyamide (PA) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 7.87 |
| Inside diameter (mm) | 2.00 |
| Outside diameter (inch) | 0.16 |
| Outside diameter (mm) | 4.00 |
| Series | 7TS4 Series |
| Tube material | Polyamide (PA) |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |