Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | DTR5F-0603 |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Construction Style | Reusable |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 12.000 |
| End size 1 | -6 |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.059 |
| Hose cut off factor MM | 26.900 |
| Hose size | -3 |
| Inside diameter IN | 0.125 |
| Inside diameter MM | 3.180 |
| Product material | Carbon steel |