Product specifications
Characteristic | Value |
|---|---|
| Application | Hand operated grease guns |
| Bend radius min (inch) | 1.000 |
| Bend radius min (mm) | 25.400 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 630 |
| Burst pressure (psi) | 9000 |
| Catalog Item | H21503-5000R |
| Color | Black |
| Compliances | MIL-H-5606 |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Hose_Length_tolerance | +2/-0% |
| Impulse cycle (cycles) | 125000 |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Lay line style | Ink wheel |
| Length (in) | 6000.00000 |
| Outside diameter (inch) | 0.32 |
| Outside diameter (mm) | 8.13 |
| Package form | Reel |
| Product height in | 0.190 |
| Product height mm | 4.800 |
| Product width in | 0.190 |
| Product width mm | 4.800 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Aramid (Kevlar) |
| Series | H215 Series |
| Size | -3 |
| Tube material | Nylon 11 |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3000 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789275899 |
