Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.181 |
| Bend radius min (mm) | 30.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 36 |
| Burst pressure (psi) | 522 |
| Catalog Item | SG01006001 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Cover material | Polyethylene (PE) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.37 |
| Outside diameter (inch) | 0.38 |
| Outside diameter (mm) | 9.53 |
| Series | 1201 Series |
| Tube material | Polyethylene (PE) |
| Working pressure max (bar) | 9 |
| Working pressure max (psi) | 131 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |