Air and multipurpose hose
Boston by Danfoss’ product line includes a comprehensive range of air hoses, air and dust suction hoses, and MSHA-approved air hoses for use in construction and mining industries. We offer non-conductive and anti-static options as well as multipurpose hoses that can streamline your systems.
Features and benefits
- Low-, medium-, and high-pressure hoses available
- Conductive and non-conductive options
- Braided or spiral reinforcement for higher-pressure applications
- Designed to meet relevant standards such as MSHA, WEMI, SAE, or RMA
- Working temperatures ranging from –40°C to 127°C [–40°F to 260°F]
- Working pressures ranging from 8.6 bar to 172 bar [125 psi to 2,500 psi]
Applications
- Construction
- Forestry and agriculture
- Metal working
- Mining
- Oil and gas
- Paper/pulp
- Ship building