Air and multipurpose hose-product-category

Air and multipurpose hose

Boston by Danfoss’ product line includes a comprehensive range of air hoses, air and dust suction hoses, and MSHA-approved air hoses for use in construction and mining industries. We offer non-conductive and anti-static options as well as multipurpose hoses that can streamline your systems.

Features and benefits

  • Low-, medium-, and high-pressure hoses available
  • Conductive and non-conductive options
  • Braided or spiral reinforcement for higher-pressure applications
  • Designed to meet relevant standards such as MSHA, WEMI, SAE, or RMA
  • Working temperatures ranging from –40°C to 127°C [–40°F to 260°F]
  • Working pressures ranging from 8.6 bar to 172 bar [125 psi to 2,500 psi]

Applications

  • Construction
  • Forestry and agriculture
  • Metal working
  • Mining 
  • Oil and gas
  • Paper/pulp
  • Ship building