Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 4.00 |
Inside diameter (mm) | 101.60 |
Outside diameter (inch) | 4.29 |
Outside diameter (mm) | 109.00 |
Tube material | ButadieneRubberBlend(BR Blend) |