Product specifications
Characteristic | Value |
|---|---|
| Color | Yellow |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.60 |
| Outside diameter (mm) | 66.00 |
| Series | MOON-40 D Air and Gas Ct |
| Tube material | Nitrile Blend (NBR Blend) |