Product specifications
Characteristic | Value |
---|---|
Color | Yellow |
Cover material | Styrene Butadiene (SBR Blend) |
Inside diameter (inch) | 3.00 |
Inside diameter (mm) | 76.20 |
Outside diameter (inch) | 3.70 |
Outside diameter (mm) | 94.00 |
Tube material | Nitrile Blend (NBR Blend) |