Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Yellow |
| Construction | 6 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.15 |
| Outside diameter (mm) | 80.00 |
| Series | EHA501 Series |
| Tube material | Natural Rubber Blend(NR Blend) |