HOSE-SEL,SKY-10,40-product-details

HOSE-SEL,SKY-10,40

11424883

Alternate part number: J081063007


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesISO 2398 1A
Construction2 Textile Braid
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)2.50
Inside diameter (mm)63.50
Outside diameter (inch)3.07
Outside diameter (mm)78.00
SeriesSKY-10 D LD Air and Gas Ct
Tube materialStyrene Butadıene (SBR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm